IESNA:LM-63-2002
[TEST]P1504530
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-48)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-WHGL-PS (3000K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11900
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6595.2 6578.1 6574.1 6531.9 6485.7 6459.8 6424.1 6357.6 6269.2 6183.3
6091.7 5981.4 5830.6 5399.2 4844.6 4200 3476.8 2846 2271.9 1746.5
1262.4 884.6 745.1 678.7 633.2 611.4 589.5 565.9 533.5 490.5
438.7 375.4 300 221.4 143.5 69.7 0
